|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | White |
| Product Length | 1 ft [0.3 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Molded |
| Carton Quantity | 300 |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
| Connectors | RJ45 Male, RJ45 Male |
| Length | 1 foot |
| Rating | 1000X Cat 6 (4 PR 24AWG CSA TIA/EIA-568B) |
|
|
|
|