|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Yellow |
| Product Length | 1 ft [0.3 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Molded |
| Carton Quantity | 250 |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
|
|
|
|