|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Green |
| Product Length | 2 ft [0.61 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Molded |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| Connectors | RJ45 Male, RJ45 Male |
| Length | 2 ft |
| Rating | 1000X Cat 6 (4 PR 24AWG CSA TIA/EIA-568B) |
|
|
|
|