|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - USB B Male |
| Connector Types | 2 - DIN 6 Female |
| Connector Types | 1 - DB15 Male |
| Connector Types | 1 - Centronics 36 Female |
| Enclosure Type | Aluminum |
| Product Height | 1.57 in [40 mm] |
| Supported Platforms | PS/2, USB, and SUN |
| Rack-Mountable | Yes |
| Product Length | 15.94 in [405 mm] |
| Carton Quantity | 5 |
| Shipping (Package) Weight | 6.41 lb [2.9 kg] |
| Product Weight | 67.07 oz [1900 g] |
| Product Width | 4.53 in [115 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|