|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - 8 DIN Female |
| Connector Types | 34 - 6 DIN Female |
| Connector Types | 2 - High Density DB15 Female |
| Connector Types | 16 - High Density DB15 Male |
| Connector Types | 1 - Centronics 50 Female |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 16 |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Product Length | 180 |
| Maximum Cascaded Computers | 136 |
| Maximum Number of Computers | 16 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| OSD & Hotkey Support | Yes |
| Carton Quantity | 5 |
| Shipping (Package) Weight | 6.5 lb [2.94 kg] |
| Product Width | 436 |
| Ports | 16 PC ports (HDDB15 Male, 2x 6 Pin MiniDIN Female), 1 Console port (HDDB15 Female, 2x 6 Pin MiniDIN Female), 1 Feature Expansion port (8 pin MiniDIN Female) |
| PC Selection | OSD Menu, Keyboard hot-key, Front panel button |
| Video Bandwidth | 200 MHz |
| Enclosure | Metal |
| Certifications | FCC Part 15 Class A, CE Mark, VCCI |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|