|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - 8 DIN Female |
| Connector Types | 34 - 6 DIN Female |
| Connector Types | 2 - High Density DB15 Female |
| Connector Types | 16 - High Density DB15 Male |
| Connector Types | 1 - Centronics 50 Female |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 16 |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Product Length | 180 |
| Maximum Cascaded Computers | 136 |
| Maximum Number of Computers | 16 |
| Maximum Analog Resolutions | 1920 x 1440 pixels |
| Maximum Number of Users | 1 |
| OSD & Hotkey Support | Yes |
| Power Adapter - Amperage | 0.6A |
| Power Adapter - DC Voltage | 9V DC |
| Power Consumption | 0.6W |
| Carton Quantity | 3 |
| U Height | 1 |
| Shipping (Package) Weight | 13.22 lb [5.98 kg] |
| Product Width | 436 |
| Computer Port Connectors | 16 x HD-15 (Female) |
| Console Port Connector | 1 x PS/2 Keyboard 6-pin Mini-Din (Female)
1 x PS/2 Mouse 6-pin Mini-Din (Female)
1 x HD-15 (Female) |
| Centronics Connector | 1 x 36 pin Centronics connector (Connects 16 port KVM module to 1UCABCONS or IUCABCONS17) |
| Channel Selection | Hotkeys |
| Login Password | 4 character/computer |
| OSD Support | Yes |
| Computer Name Entry | 14 Characters |
| Cable Length | : 100ft for Console Connection
100ft for PS/2 Computers |
| Enclosure | Metal |
| Dimensions | 17.2 X 7.0 X 1.7 INCHES (436 X 180 X 44 mm) |
| Safety Standards | FCC & CE |
|
|
|
|