|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | Both USB and PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 16 |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Product Length | 7.09 in [180 mm] |
| Maximum Cascaded Computers | 136 |
| Maximum Number of Computers | 16 |
| Maximum Analog Resolutions | 1920 x 1440 pixels |
| Maximum Number of Users | 1 |
| OSD & Hotkey Support | Yes |
| Power Adapter - Amperage | 0.6A |
| Power Adapter - DC Voltage | 9V DC |
| Power Consumption | 0.6W |
| Carton Quantity | 5 |
| U Height | 1 |
| Shipping (Package) Weight | 5.02 lb [2.27 kg] |
| Product Width | 17.17 in [436 mm] |
| Computer Port Connectors | 16 x HD-15 (Female) |
| Console Port Connector | 1 x PS/2 Keyboard 6-pin Mini-Din (Female)
1 x PS/2 Mouse 6-pin Mini-Din (Female)
1 x HD-15 (Female) |
| Centronics Connector | 1 x 36 pin Centronics connector (Connects 8 port KVM module to 1UCABCONS or IUCABCONS17) |
| Channel Selection | Hotkeys |
| Auto Scan Interval | 3,8,15 & 30 seconds |
| Login Password | 4 character/computer |
| OSD Support | Yes |
| Computer Name Entry | 14 Characters |
| Cable Length | 100ft for Console Connection
100ft for PS/2 Computers
15ft for USB Computers |
| Enclosure | Metal |
| Dimensions | 17.2 Inches x 1.7 Inches x 7.0 Inches (436 x 180 x 44 mm) |
| Safety Standards | FCC & CE |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|