|
|
|
Technical Specifications
|
|
| Maximum Cascaded Computers | 136 |
| Maximum Number of Computers | 16 |
| Maximum Number of Users | 1 Local, 4 Remote |
| OSD & Hotkey Support | Yes |
| Carton Quantity | 3 |
| Shipping (Package) Weight | 9.3 lb [4.21 kg] |
| Console Connectors | VGA (1), PS/2 Mouse (1), PS/2 Keyboard (1) |
| Host Computer Connectors | HD-15 female (16), supports either PS/2 or USB clients based on cable used |
| Maximum Remote Resolution | 1600 x 1200 @ 85Hz |
| Maximum Local Resolution | 1920 x 1440 pixels |
| KVM Features | Keyboard hotkeys, OSD, Auto-scan |
| Maximum Number of Concurrent Remote Users | 4 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|