|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - 8 DIN Female |
| Connector Types | 20 - 6 DIN Female |
| Connector Types | 2 - High Density DB15 Female |
| Connector Types | 8 - High Density DB15 Male |
| Connector Types | 1 - Centronics 50 Female |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | Yes |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 8 |
| Rack-Mountable | Yes |
| KVM TFT | None |
| Product Length | 7.09 in [180 mm] |
| Maximum Cable Length | 1200 in [3048 cm] |
| Maximum Number of Computers | 8 |
| Maximum Analog Resolutions | 1920 x 1440 pixels |
| Maximum Number of Users | 2 |
| Carton Quantity | 5 |
| U Height | 1 |
| Shipping (Package) Weight | 5.04 lb [2.28 kg] |
| Operating System(s) | OS independent, transparent to all applications |
| System Configuration | Plug and play |
| Ports | 10 x DB15, 20 x PS/2 |
| Video | 1920x1440, DDC2B compatible |
| Hot Plug | Yes, keyboard and mouse |
| Includes | 2 x PS/2 Female to DB9 Female serial mice adapters |
| | 2 x Cabinet 19" 1U Rack mount brackets with screws |
| Auto-Scan Rates | 3, 8, 15 and 30 seconds |
| Max Cable Length | 100ft (30m) at console, 100ft at PC ports |
| Cert | FCC (Part 15) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|