|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - DIN 6 Female |
| Connector Types | 1 - DB15 High Density Male |
| Maximum Cascaded Computers | 136 |
| Maximum Number of Computers | 16 |
| Maximum Analog Resolutions | 1280 x 1024 |
| Maximum Number of Users | 1 Local, 4 Remote |
| OSD & Hotkey Support | Yes |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 4 |
| Power Adapter - DC Voltage | 12 |
| Center Tip Polarity | Positive |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 38.68 lb [17.5 kg] |
| LCD Size | 17 inches TFT |
| Display Colors | 16.7M (8 bits) |
| Display Colors | 16.7M (8 bits) |
| Input Signal | RGB analog, H/V separate |
| Plug and Play VESA | VESA DDC 1/2B |
| Console Connectors | VGA (1), PS/2 Mouse (1), PS/2 Keyboard (1) |
| Power Management | VESA DPMS compliant |
| Host Computer Connectors | HD-15 female (16), supports either PS/2 or USB clients based on cable used |
| Maximum Local Resolution | 1920 x 1440 pixels |
| Chassis Type | Heavy Duty Steel |
| Supported Platforms | PS/2, USB, and SUN |
| Number of KVM Ports | 16 |
| KVM Cascadable | Yes |
| Display Size | 17" |
| Contrast Ratio | 500:1 |
| Color Depth | 24-bit, 16.7M colors (Truecolor) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|