Advanced Search
Home
Where to Buy
Reseller Area
Tools & Guides
University
Sales & Tech Support
Downloads
About Us
Press Room
ConXit Wizard
My Cart:
0 Items
Quick Buy
Log In
United States
[change]
All Products
New Products
Product Specials
Refurbished Products
Hard-to-Find Products
Computer Parts
I/O Cards
Power Supplies
Data Storage
Computer Cases
Fans and Coolers
Serial ATA (SATA)
USB and FireWire
Networking
+ See All...
Cables
USB Cables
Powered USB
FireWire Cables
Network Cables
KVM Switch Cables
Gender Changers
SCSI Cables
+ See All...
Audio/Video
Video Converters
USB Video Adapters
Video Splitters
Video Extenders
A/V Switches
Cable Zen
A/V Cables
+ See All...
KVM/Server Mgmt
KVM Switches
IP KVM Products
KVM Rack Consoles
Server Racks
KVM Switch Cables
+ See All...
Search by Vertical
Laptop Accessories
Digital Signage
Point-of-Sale
Security
1U 15" Rack Mount LCD Console w/ Rear Mount 8 Port KVM Switch Module
StarTech.com ID:
CABCONS8
$1,124.99
(USD)
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order?
Request a quote
In Stock - Check Qty
This Product has been replaced with
1U 17" Rack Mount LCD Console with 8 Port Multi-Platform KVM (RACKCONS1708)
Prices may be lower from resellers - Click Below
More Resellers
View Distributors
View More Images
View Printable Spec Sheet
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
Technical Specifications
Warranty
1 Year warranty
Color
Black
Connector Types
16 - 6 DIN Female
Connector Types
8 - High Density DB15 Male
Enclosure Type
Steel
Audio Support
No
KVM Cascadable
Yes
Dual Display Support
No
DVI Support
No
Supported Platforms
PS/2
KVM IP Control
No
Number of KVM Ports
8
Rack-Mountable
Yes
KVM TFT
15
Product Length
18.9 in [48 cm]
Maximum Cascaded Computers
64
Maximum Number of Computers
8
Maximum Analog Resolutions
1024 x 768 pixels
Maximum Number of Users
1
Power Adapter Included
Yes
Power Adapter - Amperage
4A
Power Adapter - DC Voltage
12V
Power Consumption
3.75W
Carton Quantity
1
U Height
1
Shipping (Package) Weight
35.27 lb [15.96 kg]
Product Weight
576.45 oz [16330 g]
Product Width
15.91 in [404 mm]
LCD
15 Inches Active matrix TFT LCD Panel
VGA Bandwidth
300 MHz
Auto Scan interval
3, 8, 15 & 30 Seconds
Computer Connectors
8 x HDB-15
LED Indicators
Computer Indicator
8 Red LED indicates selected computer
Local Console
Green LED indicates internal KVM in operation
Remote Console
Green LED indicates cascaded KVM in operation
Keyboard Status
1 x Num Lock, 1 x Caps Lock & 1 x Scroll Lock
LCD Power Switch
Indicates LCD power status
Panel Control Buttons
Selection Pad
1 to 8 buttons to select a computer
LCD Panel Menu
up or down buttons for OSD Menu selection
LCD Panel Adjustment
+ or – for LCD Panel Settings
Console Dimensions
Length
4.5 Inches (114 millimeters)
Width
15.9 Inches (404 millimeters)
Height
1.6 Inches (40 millimeters)
Cables included
6 x 6ft ultra-thin 3-in-1 KVM cables
2 x 10ft ultra-thin 3-in-1 KVM cables
Rack/Cabinet Depth Requirement
30 in. (minimum)
Product appearance and specifications are subject to change without notice.
Email newsletter signup
Contact Us
Site Map
Privacy Policy
Careers
Quality Commitment
+Site Feedback