|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 1.26 in [32 mm] |
| Input Current | 1500 mA |
| Input Voltage | 115 ~ 230 AC |
| Product Length | 4.33 in [110 mm] |
| Output Current | 4000 mA |
| Output Voltage | 12 DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.02 lb [0.46 kg] |
| Product Weight | 14.12 oz [400 g] |
| Product Width | 1.77 in [45 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|