|
|
|
Technical Specifications
| Color | Gray |
| Product Height | 0.59 in [15 mm] |
| Product Length | 15.55 in [395 mm] |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 1.24 lb [0.56 kg] |
| Product Weight | 17.65 oz [500 g] |
| Product Width | 5.08 in [129 mm] |
| Keyboard Layout | 104-Key – FR Layout |
| Connectors | |
| | USB Mini Female |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|