|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Product Height | 81.3 |
| Product Length | 406.4 |
| Carton Quantity | 1 |
| Weight Capacity | 44.2 lb [20 kg] |
| Shipping (Package) Weight | 8.22 lb [3.72 kg] |
| Product Width | 444.5 |
| Dimensions | |
| | Depth: 16" |
| | Width: 17.5" (Standard rack mount width) |
| | Height: 3.2" (Mounting point height) |
|
|
|
|