|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector Types | 1 - RJ45 Female |
| Connector Types | 2 - USB A Female |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.8 in [122 mm] |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.62 lb [0.28 kg] |
| Product Weight | 1.91 oz [54 g] |
| Product Width | 2.13 in [5.4 cm] |
| Form Factor | CardBus (32-bit) Type II |
| Max. Data Transfer Rate (Ethernet) | 100 Mbits/sec. (auto-negotiates between 10 and 100 Mbits/sec. speeds) |
| Max. Data Transfer Rate (USB) | 480 Mbits/sec. (auto-negotiates speeds for USB 1.0/1.1 devices) |
| OS Compatibility | Windows 98SE/ME/2000/XP/2003 Server/Vista |
| Chipset | Realtek/NEC RTL8139/810X |
|
|
|
|