|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus (PCMCIA) |
| Chipset ID | VIA VT6306 |
| Connector Types | 3 - Firewire 6 pin Female |
| Product Height | 1.97 in [5 cm] |
| Product Length | 33.7 in [85.6 cm] |
| Maximum Data Transfer Rate | 400000000 Mbits/Sec |
| Number of Ports | 3 |
| Carton Quantity | 50 |
| Industry Standards | IEEE 1394-1995 |
| Industry Standards | 1394A |
| Industry Standards | OHCI |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Product Weight | 4.94 oz [140 g] |
| Product Width | 2.13 in [5.4 cm] |
| Slot Type | 32-bit CardBus Compatible PCMCIA Type II slot |
| Connectivity | Up to 63 devices by cascading multiple hubs |
| Optional Power Adapter | DC 12V, 1 Amp, Center Positive |
| Chipset | VIA VT6306 |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OS 8.6 and up, and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|