|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus |
| Connector Types | 1 - Firewire 6 pin Female |
| Connector Types | 2 - FireWire 800 9 pin Female |
| Number of Ports | 3 |
| Center Tip Polarity | Positive |
| Carton Quantity | 40 |
| Industry Standards | IEEE-1394B, IEEE-1394A |
| Industry Standards | OHCI |
| Connectivity | Up to 63 devices by cascading multiple hubs |
| Slot Type | 32-bit CardBus Compatible PCMCIA Type II slot |
| Chipset | TI TS82AA2 |
| Power (Optional) | 12V DC 1A |
| Product Length | 33.7 in [856 mm] |
| OS Support | Windows 98SE/ME/2000/XP/Server 2003/Vista Mac OS X (Mac OS 8.6+ also supported at FireWire 400 speeds only) |
| Product Width | 2.13 in [54 mm] |
| Product Height | 1.97 in [50 mm] |
| Product Weight | 4.94 oz [140 g] |
| Shipping (Package) Weight | 0.95 lb [0.43 kg] |
|
|
|
|