|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus |
| Connector Types | 2 - Firewire 6 pin Female |
| Number of Ports | 2 |
| Carton Quantity | 40 |
| Industry Standards | PCMCIA II |
| Industry Standards | IEEE 1394 |
| Industry Standards | IEEE 1394a |
| Industry Standards | OHCI |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Slot Type | 32-bit CardBus Compatible PCMCIA Type II slot |
| Connectivity | Up to 63 devices by cascading multiple hubs |
| OS Support | Windows 98SE/ME/2000/XP/Server 2003/Vista, Mac OS 8.6 and up |
| Chipset | VIA VT6307 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|