|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Chipset ID | Oxford MPCI952 |
| Connector Types | 1 - DB25 Female |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Bus Type | CardBus |
| Maximum Data Transfer Rate | 1.5 Mbps |
| Compatible OS | Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit) |
| System Requirements | Pentium class PC or higher with an available CardBus slot. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|