|
|
|
Technical Specifications
|
|
| Bus Type | ExpressCard |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| OS Support | Windows XP/Vista, and Mac OS X and up |
| Connectors | 1 x CardBus Slot |
| Cards Supported | 32-bit, Type I/II CardBus |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|