|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | Card Bus |
| Connector Types | 2 - DB9 Male |
| Product Length | 5 in [12.7 cm] |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Industry Standards | PCMCIA II |
| Shipping (Package) Weight | 0.55 lb [0.25 kg] |
| Product Weight | 2.47 oz [70 g] |
| Product Width | 2.17 in [5.5 cm] |
| Cable Length | 1 foot (305 mm) |
| OS Support | Windows 9x/ME/NT 4/2000/XP/Server 2003 and Vista. |
| Chipset | Oxford CF950 |
|
|
|
|