|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus (PCMCIA) |
| Chipset ID | Oxford - OX16PCI952 |
| Connector Types | 2 - DB9 Male |
| Maximum Data Transfer Rate | 115200 Kbits/Sec |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.62 lb [0.28 kg] |
| OS Compatibility | Windows 95/ 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|