|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus |
| Connector Types | 3 - USB A Female |
| Product Height | 2.13 in [54 mm] |
| Product Length | 4.69 in [119 mm] |
| Carton Quantity | 35 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Product Weight | 1.76 oz [50 g] |
| Product Width | 0.88 in [22.4 mm] |
| Maximum Transfer Rate | 480Mbps |
| Power Adapter Included | No |
| Power | 500mA per port |
| Socket Type | 32-bit CardBus USB Notebook Card plug and play |
| OS Support | Windows 98SE/ME/2000/XP/Vista
Mac OS X and up |
| Chipset | NEC D720102 |
| Power | 5V DC 1.5A Center Positive (Not Included) |
|
|
|
|