|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus |
| Color | Black |
| Connector Types | 4 - USB A Female |
| Product Height | 0.98 in [25 mm] |
| Product Length | 4.72 in [120 mm] |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Product Weight | 0.49 lb [0.22 kg] |
| Product Width | 2.17 in [55 mm] |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed
Mac - G3 original processor or faster |
| Power | 500 mA per port |
| Chipset | VIA VT6212 |
| OS Compatibility | Windows 98SE/ME/2000/XP/2003/Vista
Mac OS X and up |
|
|
|
|