|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | Card Bus |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Bus Type | Serial ATA |
| OS Support | Windows 98SE/ME/2000/XP/Vista |
| Chipset | Initio INIC1623 |
| Maximum Data Transfer Rate | 300 MBps |
|
|
|
|