|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | Card Bus |
| Connector Types | 2 - SATA Female |
| Carton Quantity | 50 |
| Industry Standards | PCMCIA II |
| Industry Standards | SATA 1.0 |
| Industry Standards | PCI 2.2 |
| Shipping (Package) Weight | 0.4 lb [0.18 kg] |
| Interface Bus Type | 32 Bit CardBus Compatible PCMCIA Type II slot |
| Connectivity | 2 Channels Support 2 Serial ATA Devices |
| FIFO | 256 Bytes/Channel |
| OS Support | Windows 98SE/ME/2000/XP/Server 2003 and up |
|
|
|
|