|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus (PCMCIA) |
| Chipset ID | VIA - VT6212 |
| Connector Types | 2 - USB A Female |
| Product Height | 0.59 in [1.5 cm] |
| Product Length | 4.53 in [11.5 cm] |
| Maximum Data Transfer Rate | 480000000 |
| Number of Ports | 2 |
| Operating Temperature | 0°C to 85°C (32°F to 185°F) |
| Carton Quantity | 50 |
| Storage Temperature | -55°C to 125°C (-67°F to 257°F) |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Product Weight | 0.11 lb [0.05 kg] |
| Microsoft WHQL Certified | Yes |
| Product Width | 2.17 in [5.5 cm] |
| Minimum Processor Requirements | Intel Pentium Pro, Pentium III, P4, or better. |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.2.x, 10.3.x, 10.4.x |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|