|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | CardBus |
| Connector Types | 2 - USB A Female |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Socket Type | 32 Bit CardBus Compatible PCMCIA Type II slot |
| Power | 500 mA per port |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed
Mac - G3 original processor or faster |
| Power Adapter Specifications (sometimes required for high-power devices) | 5V DC, 1 amp, positive center (note: card does not come with an external power adapter) |
| Chipset | Ali M5273 |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003/Vista Mac OS X (10.2.X) |
|
|
|
|