|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - High Density 15 pin Male |
| Connector Types | 3 - RCA Female |
| Connector Types | 1 - Phono 3.5 mm Female |
| Connector Types | 1 - 4 DIN Female |
| Input Voltage | 9 |
| Maximum Analog Resolutions | 1280 x 1024 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | (0.6A) |
| Power Adapter - DC Voltage | DC 9 |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 1.88 lb [0.85 kg] |
| Connectors | 1 x Male DB15 VGA In |
| | 1 x Female DB15 VGA Monitor Out |
| | 2 x RCA composite Audio In, 3.5mm line in and speaker out |
| | 1 x RCA composite Video In |
| | 1 x S-Video In |
| Power Supply | DC 9V power adapter included |
| Cables Included | 1 x HDDB15-pin extension cable |
| | 1 x 3.5mm stereo audio cable |
| Output Frequency NTSC | Horizontal = 31.4685KHz
Vertical = 60 Hz
Resolution = 720 x 480 |
| Output Frequency PAL | Horizontal = 31.25 KHz
Vertical = 50 Hz
Resolution = 720 x 576 |
| Product Length | 6.5 in [165 mm] |
| Product Width | 3.98 in [101 mm] |
| Product Height | 0.98 in [25 mm] |
| Product Weight | 0.5 lb [0.23 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|