|
|
|
Technical Specifications
|
|
| Connector Type | 1 x RJ45 Female (local and remote unit) |
| | 1 x BNC composite video connector (local and remote unit) |
| | 1 x Stereo RCA audio connector (local and remote unit) |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Height | 0.94 in [24 mm] |
| Product Length | 4.33 in [110 mm] |
| Maximum Analog Resolutions | 480i |
| Number of Ports | 1 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.97 lb [0.44 kg] |
| Product Weight | 16.24 oz [460 g] |
| Product Width | 3.03 in [7.7 cm] |
| Video Adapter | Includes 2 x BNC to RCA composite adapters |
| Maximum Distance | 200m / 550ft |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|