|
|
|
Technical Specifications
|
|
| Color | White |
| Enclosure Type | Plastic |
| Number of Ports | 1 |
| Carton Quantity | 20 |
| Remote Unit Connectors | 1 - RJ45 Female |
| Remote Unit Connectors | 1 - Composite (1x RCA) Female |
| Remote Unit Connectors | 1 - Stereo Audio (2x RCA) Female |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Distance / Resolution | 200m (600ft) / 480i |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|