|
|
|
Technical Specifications
|
|
| Maximum Analog Resolutions | 1080p from HD Sources |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.64 lb [0.74 kg] |
| Input Connector | 1 x Component YPbPr (3 RCA Connectors) |
| Output Connector | 1 x DVI-I connector |
| Maximum Bandwidth | Up to 165 MHz |
| Power Adapter | DC 5V, 2.6Amp |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|