|
|
|
Technical Specifications
|
|
| Input Connectors | 1 x Component (YPbPr) Video |
| | 1 x RCA 2 Channel Stereo Audio |
| Output Connectors | 1 x VGA (HD15) |
| | 1 x 3.5mm Stereo Audio |
| Video Bandwidth | -3dB @ 70MHZ |
| Video RGB Output | 0.7p-p, 75OHM |
| Power Adapter | DC 9V 600mA |
| Color | Black |
| Enclosure Type | Steel |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.37 lb [0.62 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|