|
|
|
Technical Specifications
|
|
| Input Connectors | 4 x Component (YPbPr) |
| | 4 x Digital Coaxial Audio |
| | 4 x RCA Analog Stereo |
| Output Connectors | 1 x Component (YPbPr) |
| | 1 x Digital Coaxial Audio |
| | 1 x RCA Analog Stereo |
| Cables | Cables not included |
| Color | Silver |
| Enclosure Type | Plastic |
| Product Height | 1.73 in [44 mm] |
| Input Voltage | 9 DC |
| Product Length | 9.17 in [233 mm] |
| Maximum Analog Resolutions | Supports standard and high definition video resolutions. 480i to 1080i. |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Power Adapter - DC Voltage | 9V |
| Center Tip Polarity | Positive |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.83 lb [0.83 kg] |
| Product Weight | 21.89 oz [620 g] |
| Product Width | 6.38 in [16.2 cm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|