|
|
|
Technical Specifications
|
|
| Input Connectors | |
| General Specifications | 1 x 3.5mm analog audio (two channel) |
| General Specifications | 1 x Digital Coax Audio |
| General Specifications | 3 x Component RCA (YPbPr/YCbCr) |
| Output Connectors | |
| General Specifications | 1 x HDMI Connector |
| Color | Black |
| Product Height | 1.18 in [30 mm] |
| Product Length | 3.94 in [100 mm] |
| Power Adapter - DC Voltage | 5 |
| Center Tip Polarity | Positive |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 9.24 lb [4.18 kg] |
| Product Weight | 9.53 oz [270 g] |
| Product Width | 3.03 in [77 mm] |
| Maximum Resolution | 1080p @ 60Hz |
| HDMI Version | HDMI 1.2 |
| Power | 5V DC |
| HDCP | Yes, HDCP 1.1 |
| DVI Version | DVI 1.0 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|