|
|
|
Technical Specifications
|
|
| Color | Black |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2.6 |
| Power Adapter - DC Voltage | 5 |
| Center Tip Polarity | Positive |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| HDMI Specification | HDMI 1.2 Compliant |
| Power Adapter | 5V DC, 1 Amp, Centre Positive |
| Input Connectors | 3 x RCA Female (Component/YPbPr/YCbCr) |
| | 1 x Digital Audio (Toslink) |
| | 1 x HDMI Female |
| Maximum Resolution | 1080p |
| Bandwidth | Up to 165MHz |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|