|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 0.94 in [24 mm] |
| Product Length | 4.33 in [110 mm] |
| Maximum Cable Length | 656 ft [200 m] |
| Maximum Analog Resolutions | 720p / 1080i |
| Number of Ports | 1 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.91 lb [0.41 kg] |
| Product Weight | 16.24 oz [460 g] |
| Product Width | 3.03 in [7.7 cm] |
| Connector Type | 1 x RJ45 female connector (local and remote) |
| | 1 x Component Video, YPbPr (local and remote) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|