|
|
|
Technical Specifications
|
|
| Max Distance | 150m/450ft |
| Color | Black |
| Number of Ports | 1 |
| Carton Quantity | 16 |
| Shipping (Package) Weight | 2.01 lb [0.91 kg] |
| Max Resolution | 1080i |
| Connector Type | 1 x RJ45 female connector (local and remote) |
| | 1 x Digital Audio, 5.1ch (local and remote) |
| | 1 x Component Video, YPbPr (local and remote) |
|
|
|
|