|
|
|
Technical Specifications
|
|
| Color | White |
| Enclosure Type | Plastic |
| Product Height | 2.4 in [61 mm] |
| Product Length | 4.53 in [115 mm] |
| Number of Ports | 1 |
| Carton Quantity | 20 |
| Remote Unit Connectors | 1 - RJ45 Female |
| Remote Unit Connectors | 1 - Component (3 x RCA) Female |
| Remote Unit Connectors | 1 - Digital Coaxial Audio (1 x RCA) Female |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 2.76 in [70 mm] |
| Distance / Resolution | 50m (150ft) / 720p or 1080i |
| | 100m (300ft) / 480i or 480p |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|