The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Computer Chipset Cooling Kit


StarTech.com ID:  CSKIT

$22.49 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Air Flow Rate5.22
ColorBlack
Carton Quantity50
RPM5300
Shipping (Package) Weight0.2 lb [0.09 kg]
Product Weight3.18 oz [90 g]
Weight90 Grams
Dimensions
Fan1.6x1.6x.62 (40x40x15mm)
Heatsink 11.1x1.1x0.3 (28x28x8mm)
Heatsink 21.5x1.5x0.3 (38x38x8mm)
Thermal Pad 1 (Inches).80x.80x.008 (20x20x0.2mm)
Thermal Pad 2 (Inches)1.2x1.2x.008 (30x30x0.2mm)
Heatsink MaterialAluminum
Fan TypeSleeve Bearing
Speed (RPM)5300
Noise Level (DB)25
Voltage12V
Clips4 x Nylon clip
Thermal Compound1.5 grams heat grease
Other ConnectorTX3 Motherboard power connector to LP4 power
ConnectorTX3 (2-Lead)