|
|
|
Technical Specifications
|
|
| Carton Quantity | 8 |
| Shipping (Package) Weight | 0.75 lb [0.34 kg] |
| Input Voltage | DC 11V – 16V (8A) |
| Output Voltage | 16V ~ 24V (3A) |
| Output Power | 72W Max (Continuous) |
| Power Plugs | 5 Power Plugs included |
| Laptop Compatibility | : Dell Inspiron series & Latitude series models |
| Weight | .50 Lbs |
| Dimension | |
| | Width: 3.8” (100mm) |
| | Depth: 1.6” (42mm) |
| | Height: 1.1” (28mm) |
| Cable Length | |
| | Power source to Main Unit: 20 Inches |
| | Main Unit to Laptop: 6ft |
| Safety Standards | Includes FCC, CE, cUL, TUV/GS, RTCA DO - 160D (Sec 21 Compliant) & E Mark |
| Warranty | 1 Year |
|
|
|
|