|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Cable Length | 1 ft [0.3 m] |
| Connector A | 1 - DMS-59 Male |
| Connector B | 1 - 15 pin High Density D-Sub (VGA) Female |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|