|
|
|
Technical Specifications
|
|
| Maximum Resolution | 1920x1200 / 1080p |
| Connector Types | 1 - Display Port Male - Latching |
| Connector Types | 1 - DVI-D Single Link Female |
| Product Length | 9.45 in [24 cm] |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|