|
|
|
Technical Specifications
|
|
| Maximum Resolution | 1920x1200 / 1080p |
| Connector A | 1 - DisplayPort Male |
| Cable Length | 10 ft [3.05 m] |
| Connector B | 1 - 19 pin DVI-D (Single Link) Male |
| Color | Black |
| Product Length | 9.45 in [240 mm] |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Packaging Style | Bagged |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|