The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

6 ft DisplayPort to DVI Video Converter Cable - M/M


StarTech.com ID:  DP2DVIMM6

$39.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 
Technical Specifications

Warranty 1 Year warranty
Maximum Resolution1920x1200 / 1080p
Connector A1 - DisplayPort Male
Cable Length72.01 in [1829 mm]
Connector B1 - 19 pin DVI-D (Single Link) Male
ColorBlack
Product Length240
Carton Quantity36
Shipping (Package) Weight0.35 lb [0.16 kg]
Cable Jacket TypePVC - Polyvinyl Chloride
Packaging StyleBagged

Product appearance and specifications are subject to change without notice.