|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector Types | 1 - Display Port Male - Latching |
| Connector Types | 1 - HDMI Female |
| Product Length | 9.45 in [240 mm] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.13 lb [0.06 kg] |
| Maximum Resolution | 1920x1200 / 1080p |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|