|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DisplayPort Male |
| Cable Length | 72.01 in [1829 mm] |
| Connector B | 1 - HDMI Male |
| Color | Black |
| Product Length | 240 |
| Carton Quantity | 36 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Packaging Style | Bagged |
|
| Note | Maximum Resolution: 1920x1200 / 1080p |
|
|
|
Product appearance and specifications are subject to change without notice.
|