|
|
|
Technical Specifications
|
|
| Connector Types | 1 - Display Port Male - Latching |
| Connector Types | 1 - DB15 High Density Female |
| Product Length | 10 in [254 mm] |
| Maximum Analog Resolutions | 1920x1200 |
| Carton Quantity | 90 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| Product Weight | 0.15 lb [0.07 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|