|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 1.61 in [41 mm] |
| LED Indicators | 1 - Power |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.26 lb [0.57 kg] |
| HD Compatibility | All 3.5 Inch SATA/300 (SATA II) or SATA/150 (SATA I) Hard Drives |
| CPU Compatibility | PC or Mac with a 5.25 Inch Drive Bay |
| Weight (w/o drive) | 1.15 lbs (0.53 kg) |
| Connectors | |
| | Internal: Header – 7 Pin Female, LP4 – 4 Pin Female |
| | External: Header – 7 Pin Male, LP4 – 4 Pin Male |
| Dimensions | |
| | Inches: 8.6 x 5.75 x 1.61 |
| | Millimeters: 220 x 148 x 41 |
| LED Indicator(s) | |
| | Drive Power: Green |
| Cooling Fan | Ball-Bearing Fan |
| Drive Drawer Enclosure | Plastic |
| Enclosure Color | Black |
| Fan Dimensions | Inches: 1.57 x 1.57 x 0.39
Millimeters: 40 x 40 x 10 |
| Certifications | CE |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Drive Type | Supports up to 2 Terabyte hard drive capacity |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|