|
|
|
Technical Specifications
|
|
| Color | Beige |
| Enclosure Type | Aluminum |
| Enclosure Type | Plastic |
| Product Height | 1.61 in [41 mm] |
| Product Length | 8.62 in [219 mm] |
| Fans | 2 - 40 mm |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.13 lb [0.51 kg] |
| Product Weight | 15.88 oz [450 g] |
| Product Width | 5.55 in [141 mm] |
| General Specifications | All 3.5 Inch SATA/300 (SATA II) or SATA/150 (SATA I) Hard Drives |
| Weight (w/o drive) | 1.0 lbs (0.45 kg) |
| Dimensions | 8.62 x 5.75 x 1.61 Inches (219 x 141 x 41 mm) |
| Caddy Enclosure | Aluminum |
| Enclosure Color | Beige |
| Cooling Fan | 2 Ball-Bearing Fans |
| Certifications | CE |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|